PWM Drive Module, Brushless Motors

The XPS-DRV02 is a software configurable PWM amplifier for 3-phase brushless motors. This driver has been optimized to perform with the XM and IMS-LM linear motor stages. The XPS-DRV02 supplies a 100 kHz PWM output with a maximum output current of 5 Amps per phase and 44 Vpp. The XPS-DRV02 requires 1 Vpp encoder input signals which is also used for motor commutation. Motor initialization is accomplished through a proprietary and patented method that results in insignificant stage motion, without the need for hall effect or other sensors.
ESP Plug-and-Play Compatibility
When an ESP-compatible stage is connected to the XPS, the stage is quickly recognized and operating parameters are configured without the need for user inputs. This Plug and Play feature is not only transparent to the user, but it also ensures the safe operation of the stage.
Specifications
- Drive TypeBrushless DC
- Maximum Current5 A
- Maximum Voltage44 V
- Maximum Power Consumption180 W
- Connector TypeDB9
- ESP CompatibilityESP Stage Detection
- Number of Axis1
- UseXPS
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | In Stock | ||||
![]() | XPS-DRVP1Nano Positioning Drive Module, Piezo-Stack | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 5 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | E5820AEncoder Adapter, XPS-D, DB15 to HD26, For VP-25XL | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DK26Cable Kit, For Stages ILS-LM-S, RGV100-S, and XPS-DRV02 Driver | 12 Weeks | ||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | 5 Weeks | ||||
![]() | XPS-RLD4Motion Controller, 4-axis Universal Driver, Ethernet, Basic GPIO and PCO | |||||
![]() | ONE-XY200Motorized XY Linear Stage, Linear Motor, 190 mm Travel | In Stock | ||||
![]() | M-ILS100LM-SMotorized Linear Stage, 100 mm Travel, Linear Motor, M6 Thread | |||||
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | In Stock | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 5 Weeks |












