About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Encoder Adapter, XPS-D, DB15 to HD26, For VP-25XL





Encoder Adapter, XPS-D, DB15 to HD26, For VP-25XL
Model: E5820A
In Stock
Product Series Overview
XPS Motion Controller AccessoriesRelated Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | UNIVERSAL | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DK26Cable Kit, For Stages ILS-LM-S, RGV100-S, and XPS-DRV02 Driver | UNIVERSAL | 12 Weeks | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | UNIVERSAL | 5 Weeks | ||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | UNIVERSAL | 5 Weeks | ||||
![]() | XPS-RLD4Motion Controller, 4-axis Universal Driver, Ethernet, Basic GPIO and PCO | UNIVERSAL | |||||
![]() | ONE-XY200Motorized XY Linear Stage, Linear Motor, 190 mm Travel | UNIVERSAL | In Stock | ||||
![]() | XPS-DRV03PWM Drive Module, High Performance, DC Motors | UNIVERSAL | In Stock | ||||
![]() | XPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet | UNIVERSAL | 6 Weeks |








