Motion Controller Card, Universal, Stepper, DC, and Linear Motors

The XPS-DRV11 is a software configurable universal digital driver card that has been optimized to perform with the most Newport’s and other companies’ DC brush, Linear and Stepper motor positioners. The XPS-DRV11 can supply PWM output of up to 100 kHz with a maximum output current of 6 A @ 47 V for brushed and linear motors, and 3 Amps per phase @ 47 V for stepper motors. The XPS-DRV11 is capable to drive bipolar stepper in microstepping mode and perform an emergency stop when an error occurs. Motor initialization is accomplished through a proprietary and patented method that results in insignificant stage motion, without the need for hall effect or other sensors.
ESP Plug-and-Play Compatibility
When an ESP-compatible stage is connected to the XPS, the stage is quickly recognized and operating parameters are configured without the need for user inputs. This Plug and Play feature is not only transparent to the user, but it also ensures the safe operation of the stage.
Specifications
- Drive TypeStepper, DC, and Linear
- Maximum Current6 A peak per channel
3 A continuous per channel - Maximum Power Consumption600 W peak
300 W continuous - Connector TypeDB25
- Number of Axis1
- UseXPS
Resources & Downloads
Literature
XPS Driver Cards Datasheet(2.5 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | In Stock | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | In Stock | ||||
![]() | XPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet | In Stock | ||||
![]() | XPS-RLD4Motion Controller, 4-axis Universal Driver, Ethernet, Basic GPIO and PCO | |||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | 6 Weeks | ||||
![]() | XPS-D6Universal Motion Controller, High Performance, 6-axis, Ethernet | In Stock | ||||
![]() | XPS-D2Universal Motion Controller, High Performance, 2-axis, Ethernet | In Stock | ||||
![]() | XPS-DRV03PWM Drive Module, High Performance, DC Motors | In Stock | ||||
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | In Stock | ||||
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | In Stock |
Accessories
Cables for -S Direct Drive Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DK21Cable Kit, For Stages RGV100-S, and XPS-DRV11 Driver | In Stock | ||||
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | In Stock | ||||
![]() | XPS-DK23Cable Kit, For Stages RGV100HL-S, and XPS-EDBL Driver | In Stock | ||||
![]() | XPS-DK24Cable Kit, For Stages IMS-LM-S, and XPS-EDBL Driver | In Stock | ||||
![]() | XPS-DK25Cable Kit, For Stage RGV160BL-S, and XPS-EDBL Driver | In Stock |
Compatible Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D2Universal Motion Controller, High Performance, 2-axis, Ethernet | In Stock | ||||
![]() | XPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet | In Stock | ||||
![]() | XPS-D6Universal Motion Controller, High Performance, 6-axis, Ethernet | In Stock | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | In Stock |













