Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver

The XPS-DK22 cable kit includes a 5 meter long E5775x encoder cable with a SUB-D15F stage side connector and a SUB-D26HDM controller side connector. This kit also includes a 5 meter long E5776x motor, end-to-run & thermistor cable with a SUB-D9F & SUB-D9M stage side connector and a SUB-D25M controller side connector.
Resources & Downloads
Manuals
Cable Kits User's Manual.pdf(1.9 MB, PDF)
Related Products
Compatible Controller and Driver Module
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 3 Weeks | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | 3 Weeks |
Similar Cables
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DK24Cable Kit, For Stages IMS-LM-S, and XPS-EDBL Driver | In Stock |
Compatible Stages
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | IMS1000LM-SMotorized Linear Stage, Linear Motor, 1000 mm Travel, 1/4-20, No Cable | In Stock | ||||
![]() | XML210-SMotorized Linear Stage, Linear Motor, 210 mm Travel, 300 N Load, M4 and M6 | In Stock | ||||
![]() | XMS100-SMotorized Linear Stage, Linear Motor, 100 mm Travel, 100 N Load, M4 and M6 | 2 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-D4Universal Motion Controller, High Performance, 4-axis, Ethernet | 5 Weeks | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 3 Weeks | ||||
![]() | XMS50-SMotorized Linear Stage, Linear Motor, 50 mm Travel, 100 N Load, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XMS100-SMotorized Linear Stage, Linear Motor, 100 mm Travel, 100 N Load, M4 and M6 | 2 Weeks | ||||
![]() | XMS160-SMotorized Linear Stage, Linear Motor, 160 mm Travel, 100 N Load, M4 and M6 | 4 Weeks | ||||
![]() | XML210-SMotorized Linear Stage, Linear Motor, 210 mm Travel, 300 N Load, M4 and M6 | In Stock | ||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | 3 Weeks | ||||
![]() | XPS-RLD4Motion Controller, 4-axis Universal Driver, Ethernet, Basic GPIO and PCO | |||||
![]() | XPS-D2Universal Motion Controller, High Performance, 2-axis, Ethernet | In Stock | ||||
![]() | XPS-D6Universal Motion Controller, High Performance, 6-axis, Ethernet | 10 Weeks |











