Motorized Linear Stage, Linear Motor, 50 mm Travel, 100 N Load, M4 and M6

  • Travel Range
    50 mm
  • Maximum Speed
    300 mm/s
  • Minimum Incremental Motion1
    1 nm
  • Continuous Motor Force
    25 N
  • Peak Motor Force
    100 N
  • Centered Load Capacity
    100 N
  • Accuracy, Typical
    ±0.2 µm
  • Accuracy, Guaranteed
    ±0.75 µm
  • Bi-directional Repeatability, Typical
    ±0.030 µm
  • Bi-directional Repeatability, Guaranteed
    ±0.040 µm
  • Flatness Typical (Guaranteed)
    ±0.37 (±0.75) µm
  • Straightness Typical (Guaranteed)
    ±0.37 (±0.75) µm
  • Pitch, Typical
    ±10 µrad
  • Pitch, Guaranteed
    ±25 µrad
  • Compliance in Pitch
    6.0 µrad/Nm
  • Yaw, Typical
    ±10 µrad
  • Yaw, Guaranteed
    ±25 µrad
  • Compliance in Yaw
    8.0 µrad/Nm
  • Compliance in Roll
    3.5 µrad/Nm
  • Drive Type
    Linear Motor
  • Origin Repeatability
    ±0.025 µm
  • Thread Type
    M4 and M6
  • Weight
    2.5 kg
  • MTBF
    20,000 h (25% load, 30% duty cycle)
  • Maximum Power Consumption
    70 W
  • Compliance
    RoHS 3, CE
Notes:

  1. Requires operation in controlled environment to achieve specification.