About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV02 Driver


Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV02 Driver
Model: XPS-DK27
Product Series Overview
XPS Motion Controller to Stage Cable KitsThe XPS-DK27 is a cable kit to connect IMS-LM-S and XML / XMS-S stages to XPS-D /XPS-RLD controllers via XPS-DRV02 driver card. The kit includes 5 meter long E5775x encoder cable, E3839x motor cable and E3840x thermistor cable.
Resources & Downloads
Manuals
Cable Kits User's Manual.pdf(1.9 MB, PDF)
Related Products
Compatible Controller and Driver Module
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | UNIVERSAL | In Stock | ||||
![]() | XPS-RLD4Motion Controller, 4-axis Universal Driver, Ethernet, Basic GPIO and PCO | UNIVERSAL | |||||
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | UNIVERSAL | In Stock |
Similar Cables
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | XPS-DK24Cable Kit, For Stages IMS-LM-S, and XPS-EDBL Driver | UNIVERSAL | In Stock |
Compatible Stages
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | IMS1000LM-SMotorized Linear Stage, Linear Motor, 1000 mm Travel, 1/4-20, No Cable | IMPERIAL | In Stock | ||||
![]() | XML210-SMotorized Linear Stage, Linear Motor, 210 mm Travel, 300 N Load, M4 and M6 | UNIVERSAL | In Stock | ||||
![]() | XMS100-SMotorized Linear Stage, Linear Motor, 100 mm Travel, 100 N Load, M4 and M6 | UNIVERSAL | 5 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | XPS-RLDMDirect Drive Controller, 1-axis, Ethernet, Basic GPIO and PCO | UNIVERSAL | |||||
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | UNIVERSAL | In Stock | ||||
![]() | XMS50-SMotorized Linear Stage, Linear Motor, 50 mm Travel, 100 N Load, M4 and M6 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |











