Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO

The XPS-RLD2 is a high-performance,very easy to use, 2-axis integrated motion controller/driver with 10kHz servo control rate. High-speed communication is achieved through 10/100 Base-T Ethernet for outstanding trajectory accuracy and powerful programming functionality. Basic I/O and new PCO/PSO functions are included in new 4-Axis controllers and recent controllers SN > 22348036 with new firmware Snapshot & latest CIE Board. 2-Axis controllers will not have the full new PCO/PSO capability.
(Historically MKS has used PCO = Position Compare Output for single axis. In industry the common term is PSO = Position Synchronized Output, this is the term we use for multi-axis). PSO Multi-Axis User Guide
Optimum Position Grouping
The XPS incorporates pre-configured motion groups and user-definable motion groups to optimize the performance and simplify the use of advanced features like line-arc trajectories, splines, contouring, and complex PVT trajectories. These motion groups can be single axis positioners, spindles, gantry groups, XY groups, XYZ groups or multiple axis groups. The flexibility of grouping stages greatly improves process flow and error handling and provides a uniform structure for easy application development.
Compensation for Maximum Accuracy
An extensive set of compensation features are available to the user including backlash, linear error and error mapping in single, 2D or 3D. All compensations are corrected dynamically at each servo cycle, updated at the rate of 10 kHz. This broad selection of options transforms the most basic positioner into a high performance device, thus increasing the accuracy and performance of any motion application, culminating in more reliable results.
Line-Arc, Spline and PVT Trajectories Motion Paths
The Line-arc trajectory is a motion path defined by a combination of straight and curved segments (available only for positioners in XY groups) such that constant speed is maintained throughout the entire region of interest. Sequential execution of the lines-arc trajectories eliminates discontinuities. A dedicated function performs a precheck of the trajectory to ensure optimized and safe execution within the positioners' parameters. The spline trajectory executes a Catmull-Rom spline on an XYZ group, passing through user-specified points with 3rd order polynomial segments at a constant speed. Similar to Line-arc trajectory, spline trajectory has functions for trajectory prechecking. The PVT-mode is the most flexible mode for creating complex trajectories. In PVT, a trajectory element is defined by the end position (P) and end speed (V) of each positioner plus the duration for the element (T). The controller then calculates the cubic function trajectory that will pass through all defined positions at the defined times and velocities. PVT is a powerful tool for any kind of trajectory with varying speeds and for trajectories with nonlinear motion devices.
Specifications
- Command SetObject oriented language, 100+ functions, TCL generated scripts, EPICS Compatible
- CompensationLinear error, backlash compensation, error mapping
- Computer InterfacesTwo Ethernet 10/100 Base-T (RJ45) with Fixed and Dynamic IP with DHCP & DNS for local and network communication
- ESP CompatibilityESP Stage Detection
- MotionSynchronized pt to pt, Spindle, Linear/circular interpolation, Splines, PVT, Analog tracking, Master-slave
- Number of Axis2
- Weight5.5 kg
Resources & Downloads
3D Product Models
Manuals
XPS-RLD Start-Up Manual(4.5 MB, PDF) XPS-D Configuration Manual.pdf(5.6 MB, PDF) XPS-D Features Manual.pdf(8.7 MB, PDF) XPS Unified - Programmer's Manual.pdf(6.8 MB, PDF) XPS-D - User Interface Manual(8.1 MB, PDF) PSO Multi-Axis User Guide.pdf(3.9 MB, PDF)
Technical Notes
Control Theory Terminology Advanced Motion Electronics and Algorithms Newport Motion Control and EPICS XPS Positioner Mapping Compensation(200.1 kB, PDF) Trigger Synchronization using a Newport XPS Series Motion Controller(303.1 kB, PDF) A Beginner’s Guide to Homing with the XPS(1.8 MB, PDF) Setting up an XPS with a Direct Drive Stage and SIN/COS Encoder(1.8 MB, PDF) Interfacing an Interferometer Encoder to an XPS Controller(148.9 kB, PDF) Stage and Controller Compatibility Guide Optical Fiber Alignment - White Paper(8.6 MB, PDF) XPS-RLD Rack Mounting Instructions.pdf(732.5 kB, PDF) LabVIEW Programming Using XPS.NET Assembly(2 MB, PDF)
Application Notes
Photoresponse Mapping of Photovoltaic Cells(5.4 MB, PDF) Workstation for Laser Direct-Write Processing(4.4 MB, PDF) Fiber Grating Inscription System With Newport IMS Series Stage(211.5 kB, PDF) Optical Inspection With XY Stages in Lithography Machine System(221 kB, PDF) A Diamond in the Rough: Industrial Diamond Cutting and Processing with a 4-Axis Precision Motion System(517.1 kB, PDF) Photon Echo Spectroscopy(315.6 kB, PDF) XY-Theta Motion System For Laser Scribing on LED Wafer(1.3 MB, PDF) AWARE - Wide Field of View Camera(517.7 kB, PDF) Extremely Large Telescope Metrology(408.5 kB, PDF) Building a High Performance Non-contact Optical Surface Metrology System(400.4 kB, PDF) Scanning X-ray Fluorescence with Newport Linear Stages(1.7 MB) Terahertz Pulse Generation with Ultrafast Laser and GTS Precision Linear Stage(641.2 kB, PDF) Fiber Spool Winding Application with Custom 5-Axis Motion System(145.1 kB, PDF) Ultrafast Laser Micromachining with Newport XYZ Motion System(393.9 kB, PDF) Z-Scan for the Characterization of Transparent Optical Materials(407.7 kB, PDF) Three-Dimensional Microfabrication by Two-Photon Polymerization(932.1 kB, PDF)
Software
Software License Agreement(16.3 kB, PDF) HXP / XPS.Net Assembly _V2.3.1(8 MB, ZIP) XPS-D/XPS-RLD StageDataBase V4.3.18(376.2 kB, ZIP) Snapshot (firmware) Compatibility(382.9 kB, PDF) Snapshot-XPS-RLD-SATA_N16006 SN < 22348036(100.2 MB, ZIP) Firmware (Policy) Compatibility Table.pdf(114.4 kB, PDF) Snapshot-XPS-RLD-USB_N16108 w-PSO SN > 22348036(123.1 MB, ZIP)
Literature
Mini Laser Machining Brochure 2016(1.4 MB, PDF) LMS Data Sheet(2.2 MB, PDF) XPS Driver Cards Datasheet(2.5 MB, PDF) XPS Error Compensation Tech Note(919.6 kB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF)
2D Product Drawings
XPS-RL2(1.2 MB, PDF)
Data Sheets
XPS-RLD Datasheet.pdf(2.3 MB, PDF)
Related Products
Accessories
Compatible Drives
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DRV00PPass-through Driver Module, Pulse and Direction | In Stock | ||||
![]() | XPS-DRVP11Nano Positioning Drive Module, Piezo-Stack | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-EDBLHigh-power, 3-Phase, Sinusoidal DC Brushless Motor Driver | |||||
![]() | XPS-DRV11BLDigital Driver Card, MTN Brushless Stages | In Stock |
Notes:
- Plug XPS-DRVP1 into slots other than slot 1.
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | In Stock | ||||
![]() | XPS-DRV03PWM Drive Module, High Performance, DC Motors | In Stock | ||||
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | In Stock | ||||
![]() | XPS-RLD-RRack Mounting Kit, XPS-RLD Motion Controller | |||||
![]() | E5820AEncoder Adapter, XPS-D, DB15 to HD26, For VP-25XL | 3 Weeks | ||||
![]() | IDL280-Z20Motorized Vertical Stage, Industrial Grade, 20 mm Travel | In Stock |























