PWM Drive Module, High Performance, DC Motors

The XPS-DRV03 is a fully numerical, programmable PWM-Amplifier that has been optimized for the use with high-performance DC motors. The 100kHz high switching frequency and appropriate filter technologies minimize noise, enabling ultra-precision positioning in the nm-range. The XPS-DRV03 supplies a maximum current of 5 Amps and 43 Volts. It can drive DC motors in velocity mode, for motors with a tachometer, in voltage mode, for motors without a tachometer, and in current mode, for torque motors. All parameters are free programmable in physical units, for instance the bandwidth of the velocity loop. Furthermore, the XPS-DRV03 features separate limits for the rms current and peak current.
ESP Plug-and-Play Compatibility
When an ESP-compatible stage is connected to the XPS, the stage is quickly recognized and operating parameters are configured without the need for user inputs. This Plug and Play feature is not only transparent to the user, but it also ensures the safe operation of the stage.
Specifications
- Drive TypeDC
- Maximum Current5 A
- Maximum Voltage43 V
- Maximum Power Consumption240 W
- Connector TypeDB25
- ESP CompatibilityESP Stage Detection
- Number of Axis1
- UseXPS
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MSCABLE-3Cable, DB-25 Male to DB-15 Female, 3 m Length | In Stock |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | In Stock | ||||
![]() | XPS-DRVP1Nano Positioning Drive Module, Piezo-Stack | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | |||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DRV02PWM Drive Module, Brushless Motors | In Stock | ||||
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | In Stock | ||||
![]() | XPS-GCODEG-code Software, XPS controller | 2 Weeks | ||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | In Stock | ||||
![]() | M-VP-25XL-XYZRMotorized XYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric | 8 Weeks | ||||
![]() | XPS-RLD2Motion Controller, 2-axis Universal Driver, Ethernet, Basic GPIO and PCO | 4 Weeks | ||||
![]() | M-VP-25XL-XYZLXYZ Linear Stage, 25 mm, 10 nm MIM, DC Servo, Tach, Metric, Left-handed | 8 Weeks | ||||
![]() | VP-BPUniversal Base Plate, VP Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | E5820AEncoder Adapter, XPS-D, DB15 to HD26, For VP-25XL | In Stock |
















