Inline Regulator, 5 VDC, for MMCABLEs 5 m or longer

The MMCABLE-REG 5 VDC regulator is required to ensure a high quality, regulated 5 V supply to the stage , when used with 5 m or longer MMCABLE / MCAB. For best efficiency, this regulator should be connected at the stage connector to re-adjust the 5 volts coming from the controller through the long cable.
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MCAB-10Cable, 10 m, DB25 Male to DB25 Female | 3 Weeks | ||||
![]() | XPS-D2Universal Motion Controller, High Performance, 2-axis, Ethernet | In Stock | ||||
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | In Stock | ||||
![]() | RV120CCMotorized Rotation Stage, 120 mm, High-Speed DC Drive | In Stock | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F | In Stock | ||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |