RS-232-C Cable, 3 m Length, DB9F to DB9F

The SMC-232 RS232 cable is designed for the SMC100 Series. It is 3 meter in length with DB9 Female connectors on both ends.
Resources & Downloads
Manuals
SMC100CC and SMC100PP - User Manual(3.7 MB, PDF)
Related Products
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | MFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCAB-10Cable, 10 m, DB25 Male to DB25 Female | 3 Weeks | ||||
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | 3 Weeks |









