About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, 10 m, DB25 Male to DB25 Female


Cable, 10 m, DB25 Male to DB25 Female
Model: MCAB-10
Product Series Overview
ESP Compatible Stage to Motion Controller CablesThe MCAB-10 is a 10 m long, DB25M to DB25F cable recommended for use with all DC(CC) and bi-polar stepper (BPP/BPE) motor driven ESP compatible stages.
Specifications
- Cable Length10 m
- ConnectorsDB25 Male to DB25 Female
- Cable Length10 m
- ConnectorsDB25 Male to DB25 Female
Resources & Downloads
2D Product Drawings
MCAB-3.pdf(401.3 kB, PDF)
Certificates
MKS EU ROHS3 - MCAB-5_MCAB-10 Certificate(115.9 kB, PDF) MKS EU ROHS3 - MCAB3 _MCAB-5_MCAB7_MCAB-10 Certificate(229.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | UNIVERSAL |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F | UNIVERSAL | In Stock | ||||
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | UNIVERSAL | In Stock | ||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | UNIVERSAL | |||||
![]() | MCAB-7Cable, 7 m, DB25 Male to DB25 Female | UNIVERSAL | In Stock |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | UNIVERSAL | |||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | UNIVERSAL | |||||
![]() | MFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | UNIVERSAL | 2 Weeks ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | UNIVERSAL | ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F | UNIVERSAL | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | UNIVERSAL | In Stock | ||||
![]() | XPS-DRV03PWM Drive Module, High Performance, DC Motors | UNIVERSAL | In Stock |












