Cable, 5 m, DB25 Male to DB25 Female

5 m long, DB25M to DB25F cable recommended for use with all DC(CC) and bi-polar stepper ( BPP/BPE) motor driven ESP compatible stages.
For old / obsolete stages, please contact technical support.
Specifications
- Cable Length5 m
- ConnectorsDB25 Male to DB25 Female
Resources & Downloads
2D Product Drawings
MCAB-3.pdf(401.3 kB, PDF)
Certificates
MKS EU ROHS3 - MCAB-5_MCAB-10 Certificate(115.9 kB, PDF) MKS EU ROHS3 - MCAB3 _MCAB-5_MCAB7_MCAB-10 Certificate(229.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | 3 Weeks |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCAB-10Cable, 10 m, DB25 Male to DB25 Female | 3 Weeks | ||||
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | 4 Weeks | ||||
![]() | 8742Motion Controller, Picomotor, Open-Loop, 4 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8743-CLPicomotor Driver Module, Closed-Loop, 2 Channel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | In Stock |













