About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Cable, Motorized Stage, 1 m, DB25-M to DB25-F


Cable, Motorized Stage, 1 m, DB25-M to DB25-F
Model: MCAB-1
In Stock
Product Series Overview
ESP Compatible Stage to Motion Controller CablesThe MCAB-1 is a 1 meter long, DB25M to DB25F cable recommended for use with all DC(CC) and bi-polar stepper (BPP/BPE) motor driven ESP compatible stages.
Specifications
- ConnectorsDB25 Male to DB25 Female
- ConnectorsDB25 Male to DB25 Female
Resources & Downloads
2D Product Drawings
MCAB-3.pdf(401.3 kB, PDF)
Certificates
MKS RoHS2-2021_MCAB-1 Certificate(111.5 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | UNIVERSAL | In Stock | ||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | UNIVERSAL | 4 Weeks | ||||
![]() | MCAB-7Cable, 7 m, DB25 Male to DB25 Female | UNIVERSAL | In Stock | ||||
![]() | MCAB-10Cable, 10 m, DB25 Male to DB25 Female | UNIVERSAL | 4 Weeks |
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | MCAB-3Cable, 3 m, DB25 Male to DB25 Female | UNIVERSAL | In Stock |



