Cable, 3 m, DB25 Male to DB25 Female

The MCAB-3 is a 3 m long, DB25M to DB25F cable recommended for use with all DC (CC) and bi-polar stepper (BPP/BPE) motor driven ESP compatible stages.
Specifications
- Cable Length3 m
- ConnectorsDB25 Male to DB25 Female
Resources & Downloads
2D Product Drawings
MCAB-3.pdf(401.3 kB, PDF)
Certificates
MKS EU ROHS3 - MCAB3 _MCAB-5_MCAB7_MCAB-10 Certificate(229.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | 3 Weeks |
Similar Motorized Stage Cables
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MMCABLE-REGInline Regulator, 5 VDC, for MMCABLEs 5 m or longer | 3 Weeks | ||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | |||||
![]() | XPS-D8Universal Motion Controller, High Performance, 8-axis, Ethernet | 2 Weeks | ||||
![]() | MSCABLE-10Cable, DB-25 Male to DB-15 Female, 10 m Length | 3 Weeks | ||||
![]() | XPS-DRV01PWM Drive Module, DC and Stepper Motors | In Stock | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F | In Stock |











