Cable, DB-25 Male to DB-15 Female, 10 m Length

10 m long, DB25M to DB15F cable recommended for use with UTS, URS, UZS, RVS and BGS series ESP compatible stages.
Specifications
- Cable Length10 m
- ConnectorsDB25 Male to DB15 Female
Resources & Downloads
2D Product Drawings
MSCABLE-10.pdf(399.6 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MSCABLE-3Cable, DB-25 Male to DB-15 Female, 3 m Length | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BGS80CCMotorized Goniometer, ±45° Travel Range, DC motor Drive, BGS80 | |||||
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UTS50CCMotorized Linear Stage, Steel, 50 mm Travel, DC Motor, M4 and M6 | |||||
![]() | UZS80PPMotorized Vertical Stage, 4.5 mm Travel, Full Step Drive, 30 N Load, M4 | 10 Weeks | ||||
![]() | RVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive | In Stock |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | XPS-DK22Cable Kit, For Stages IMS-LM-S, XM-S, and XPS-DRV11 Driver | In Stock | ||||
![]() | MCAB-5Cable, 5 m, DB25 Male to DB25 Female | |||||
![]() | M-ND40T-AElastomeric Isolation Mount, NewDamp, 100-450 lb., Microlock & X95 Rail | In Stock |













