Motorized Rotation Stage, Stepper, Continuous 360° Motion, URS100

The URS100BPP Rotation Stage provides precision 360° continuous motion in a low profile package. It meets the requirements of numerous research and industrial applications and is directly compatible with our XM, GTS ILS, IMS and other series of linear stages. This 1 N·m maximum torque stepper motor version is a more economical for less demanding applications. All URS rotation stages feature a proprietary 4-point contact ball bearing. The unique, 2-piece design of the URS provides a low-profile compact stage with exceptional stiffness, high reliability and outstanding wobble and eccentricity.
Tilted Worm Screw
The tilted worm screw arrangement allows for 4 symmetric mounting holes as compared to other designs that only feature 2 or 3 mounting holes. This enables the URS-B stages to provide better support of higher or off-centered loads. Additionally, the flexible preloading system for the worm gear was improved to minimize backlash during operation.
Economical Micro-stepping Stepper Motor
The stepper motor version is a more economical version for less demanding applications. When used with motion controllers with high micro-step capability, like the XPS or ESP30x, low noise operation and very small incremental motions are guaranteed. The stepper motor versions do not use encoder feedback, but reach a position by the number of commanded steps and microsteps. For this purpose, the stepper motor is directly attached to the worm screw using a proprietary bellows coupling that has a high torsional stiffness, eliminating the need for a gear or belt drive. The high output torque of the stepper motor minimizes the risk of lost steps and provides good linearity between commanded microsteps and the actual motion of the stage.
Proprietary Ball Bearings
Limit Switches
Except for the URS50 version, all URS stages feature adjustable limit switches to prevent over travel.
Specifications
- Angular Range360°
- Maximum Speed40°/s
- Minimum Incremental Motion0.20 mdeg
- Maximum Torque1 N·m
- Centered Load Capacity300 N
- Uni-directional Repeatability, Typical±0.35 mdeg
- Uni-directional Repeatability, Guaranteed±1.0 mdeg
- Bi-directional Repeatability, Typical±4.4 mdeg
- Bi-directional Repeatability, Guaranteed±6.0 mdeg
- Accuracy, Typical±8.0 mdeg
- Accuracy, Guaranteed±15 mdeg
- Wobble, Typical±12 µrad
- Wobble, Guaranteed±25 µrad
- Eccentricity, Typical±0.40 µm
- Transversal Compliance10 µrad/N·m
- Origin Repeatability±20 mdeg
- MTBF20,000 h (25% load, 10% duty cycle)
- Cable Length3 m
- Aperture Diameter50 mm
- Thread TypeM6
- Maximum Power Consumption20 W
- Weight2 kg
- ComplianceRoHS 3, CE

Resources & Downloads
3D Product Models
2D Product Drawings
URS100BPP(697.8 kB, PDF)
Technical Notes
URS Rotation Stages Limit Switches Position Change(124 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | XPS-DRV11Motion Controller Card, Universal, Stepper, DC, and Linear Motors | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS100TPMounting Plate, Solid Top, URS100 Series, 1/4-20 Threaded Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS150BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS150 | In Stock | ||||
![]() | ESP302-2NMotion Controller & Driver, 2-Axis, Ethernet, RS232 | In Stock |
Compatible Controllers
Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required. Spindle mode is only available with XPS controllers.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100PP3Motion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
- 1.0 mdeg when used with SMC100PP controller















