Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Motorized Rotation Stage, Stepper, Continuous 360° Motion, URS150

Specifications

  • Angular Range
    360°
  • Maximum Speed
    40°/s
  • Minimum Incremental Motion
    0.20 mdeg
  • Maximum Torque
    2 N·m
  • Centered Load Capacity
    300 N
  • Uni-directional Repeatability, Typical
    ±0.35 mdeg
  • Uni-directional Repeatability, Guaranteed
    ±1.0 mdeg
  • Bi-directional Repeatability, Typical
    ±4.4 mdeg
  • Bi-directional Repeatability, Guaranteed
    ±6.0 mdeg
  • Accuracy, Typical
    ±8.0 mdeg
  • Accuracy, Guaranteed
    ±15 mdeg
  • Wobble, Typical
    ±12 µrad
  • Wobble, Guaranteed
    ±25 µrad
  • Eccentricity, Typical
    ±0.50 µm
  • Transversal Compliance
    5 µrad/N·m
  • Origin Repeatability
    ±20 mdeg
  • MTBF
    20,000 h (25% load, 10% duty cycle)
  • Cable Length
    3 m  
  • Aperture Diameter
    90 mm
  • Thread Type
    M6
  • Maximum Power Consumption
    20 W
  • Weight
    3.4 kg  
  • Compliance
    RoHS 3, CE
undefined

Resources & Downloads

3D Product Models
2D Product Drawings
Technical Notes
Manuals
Literature

Related Products

Compatible Controllers

Based on axis required, choose a specific controller to pair with the stage. Along with an XPS-D or XPS-RLD controller, a driver module is required. Spindle mode is only available with XPS controllers.

Compare Description Drawings, CAD & Specs Avail. Price
XPS-D Universal High-Performance 1-8 Axis Motion Controller and DriverXPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver
XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and DriverXPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver
ESP302 3-Axis Motion Controller and DriverESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller
SMC100 Single Axis Motion ControllerSMC100PP3Motion Controller, Single-axis Stepper Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452
Notes:
  1. Requires XPS-DRV11 driver module
  2. Requires XPS-DRV11 driver module
  3. 1.0 mdeg when used with SMC100PP controller

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Base and Top Plates for Motorized StagesURS150TPMounting Plate, Solid Top, URS150 Series, 1/4-20 Threaded Holes
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$322
EQ Motorized Stage 90 Degree Angle BracketsURSBK90 Degree Mounting Bracket, URS75, URS100, URS150 Rotation Stages
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$661

Similar

Compare Description Drawings, CAD & Specs Avail. Price
URS Precision Stepper Motor Rotation StagesURS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,392

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
URS Precision Stepper Motor Rotation StagesURS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$5,392
SMC100 Single Axis Motion ControllerSMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$178
SMC100 Single Axis Motion ControllerSMC100PPMotion Controller, Single-axis Stepper Motor
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,452