Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max.

80 W Power Supply for SMC100 Series, 100-240 VAC, 50/60 Hz input. 1.9 Amp maximum output
Resources & Downloads
Manuals
SMC100CC and SMC100PP - User Manual(3.7 MB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-232RS-232-C Cable, 3 m Length, DB9F to DB9F | In Stock | ||||
![]() | MFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HLMotorized Actuator, High Load, 25 mm travel, LTA, M12 thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFA-PPDMotorized Linear Stage, Miniature, 25 mm Travel, Stepper Motor, M2 and M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | URS100BPPMotorized Rotation Stage, Stepper, Continuous 360° Motion, URS100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PR50PPMotorized Rotation Stage, Compact, 360°, Micro Step Drive Stepper | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100PPMotion Controller, Single-axis Stepper Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |













