Motorized Actuator, Miniature, 25 mm Travel, DC Servo Motor

The TRA25CC Miniature DC Servo Actuator provides 25 mm travel in a slightly larger package than the other TRA actuators. It is the recommended choice for motorizing longer travel linear stages and other devices with longer travel range. TRA actuators incorporate an excellent space saving design that allows them to be used with a wide variety of linear stages, mirror mounts, and OEM applications.
Replaces Micrometer Drives on Manual Stages
TRA actuators offer a similar form-factor as micrometer drives, allowing them to be used to upgrade manual stages with ease. The TRA6 models provide 6 mm travel and are the recommended choice for motorizing 561 Series linear stages, and 481 and RS65 rotation stages. The TRA12 models provide 12 mm travel and are compatible with Suprema and Ultima mirror mounts, ULTRAlign, and 460A Series linear stages. The TRA25 provides 25 mm travel in a slightly larger package and is the recommended choice for motorizing longer travel devices. Additionally, TRA actuators are mechanically compatible with other Newport mechanical products – for more details refer to the TRA and TRB Series Compatibility guide.
Specifications
- Travel Range25 mm
- Maximum Speed0.4 mm/s
- Minimum Incremental Motion0.20 µm
- Push Force60 N
- Accuracy, Typical±2.5 µm
- Accuracy, Guaranteed±5.0 µm
- Bi-directional Repeatability, Typical±0.18 µm
- Bi-directional Repeatability, Guaranteed±1.25 µm
- Uni-directional Repeatability, Typical±0.15 µm
- Uni-directional Repeatability, Guaranteed±0.5 µm
- Drive Screw Pitch0.5 mm
- Reduction Gear1:256
- OriginOptical, at lower limit
- Origin Repeatability±2 µm
- Encoder Resolution0.030517578 µm
- Limit SwitchesOptical switches, both ends
- Cable Length3 m
- Connector TypeDB25 - Male
- Power Consumption5 W
- Weight0.28 kg
- MTBF10000 h (25N load, 10% duty cycle)
- Maximum Power Consumption10 W
- ComplianceRoHS 3, CE
Resources & Downloads
3D Product Models
Application Notes
Automated Optical Fiber Alignment System(2 MB, PDF) Piezo Actuators Provide Flexibility to Laser Designers Using Compact Optical Mounts and Motion Stages(984.9 kB, PDF)
2D Product Drawings
TRA25CC & PPD(376.9 kB, PDF)
Manuals
TRA Actuators User's Manual(1.2 MB, PDF)
Literature
TRA Data Sheet.pdf(1.4 MB, PDF)
Certificates
MKS EU ROHS3 TRAxxCC(125.6 kB, PDF) MKS EU ROHS3 TRAXXPPD(246.4 kB, PDF) REACH SVHC 242_ TRA6-12-25_CC_PPD_PPV6(192.2 kB, PDF)
Technical Notes
Encoder Resolution Calibration(4 MB, PDF)
Related Products
Compatible Controllers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver1XPS-D Universal High-Performance 1-8 Axis Motion Controller and Driver | |||||
![]() | XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver2XPS-RLD Universal High-Performance 1-4 Axis Motion Controller and Driver | |||||
![]() | ESP302 3-Axis DC and Stepper Motion ControllerESP302 3-Axis DC and Stepper Motion Controller | |||||
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
- Requires XPS-DRV11 driver module
- Requires XPS-DRV11 driver module
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ADAPT-TRA25Actuator Adapter, TRA25, Opto-Mechanical Components | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CONEX-TRA25CCLinear Actuator, DC Servo, 25 mm Travel, TRA25CC and CONEX-CC Controller | In Stock | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 7 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SMC100CCMotion Controller, Single-axis DC Motor | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-PS80Power Supply, SMC100 Series, 80W, 100-240 VAC, 47-63 Hz, 1.9 A max. | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | ESP302-3NMotion Controller & Driver, 3-Axis, Ethernet, RS232 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SMC-USBUSB Interface, Includes USB to COM Port Adapter & RS-232-C Cable | In Stock | ||||
![]() | 8301NFPicomotor Piezo Linear Actuator, 0.5 in. Travel, 30 nm Resolution, 9.5 mm Shank | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9062-COM-MManual Linear Stage, Gothic-Arch Bearings, 12.7 mm, M4 and M6, No Baseplate | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 6 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-PWR-CBLPower Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 8745-RS485-CBLRS-485 Cable, 6 in. Length, 8742 and 8743-CL Controller/Driver | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-426Manual Linear Stage, Crossed-Roller Bearings, 25.4 mm Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |























