Manual Linear Stage, Crossed-Roller Bearings, 25.4 mm Travel, M6

The M-426 High-Performance Low-Profile Crossed-Roller Bearing Linear Stages feature crossed-roller bearings running on ground steel V-ways to provide an attractive combination of high-resolution movement, low runout, and large load capacity. This solid platform version features a convenient array of M6 tapped holes and a 25.4 mm travel range. The stages are easily stacked for XY applications, and may be combined with our Model M-360-90 Angle Bracket for XYZ configurations.
Crossed-Roller Bearings For High Load Capacity Over Longer Travel Ranges
Preloaded crossed-roller bearings provide repeatable, zero stick-slip linear motion with negligible side-play. The roller strips hold cylindrical rollers alternately inclined 90° to assure constant linear contact with the hardened and ground ways. With the additional mounting area on the 426/436 long-rage stages, crossed-roller bearings are used to provide a higher center load capacity while maintaining smooth travel over the entire 1 or 2 in travel. Actuators are spring supported for minimal backlash and achieve <150 µrad deviation, all of which is verified and assured by Newport’s Interferometric Quality Assurance Facility.
Reconfigurable for Left- or Right-Handed Applications
These extended range stages are designed with symmetrical features allowing them to be reconfigured for left- or right-handed operation. This video shows a 426 stage being reconfigured to have the actuator accessible from the opposite side of the stage. A left-handed configuration is recommended when using the stage for vertical translation, and it may also be useful for improving adjustment accessibility in some systems.
Build Multi-Axis Stage Stacks
Our 426/436 Series stages are easily stacked and may also be combined with our Model 360-90 Slotted Angle Bracket for 3-Axis (XYZ) translation. A non-influencing lock secures travel of each stage. The mounting area features an array of 1/4-20 or M6 tapped holes on either a solid platform, or one with a 2-in. diameter aperture (Models 426A and 436A), which is unobscured over 0.625 in. (16 mm) of travel. This video demonstrates how to assemble a 3-axis (XYZ) manual linear translation system with 3x 426 stages and a 360-90 angle bracket. (Note that a left-handed configuration is recommended for vertical translation.)
Compatible With Manual or Motorized Actuators
These stages are sold without actuators, allowing you to customize the translation for your desired precision. Actuators can be easily and quickly interchanged for any necessary adaptations after installation. Adjustment screws, Vernier micrometers, differential micrometers, and motorized actuators all fit the stainless steel actuator mounts on these stages in either a left- or right-handed configuration.
Specifications
- Axes of TravelX
- Maximum Stage Travel25 mm
- 325 N
- 67 N
- MaterialAluminum
- BearingsCrossed-Roller Bearings
- Drive LocationSide drive
- Platform Size88.9 x 88.9 mm
- Height25.4 mm
- Weight1.629 lbs
- Thread TypeM6
- Recommended Adjustment Screw
- Recommended Vernier Micrometer
- Recommended Digital Micrometer
- Recommended Lockable Micrometer
- Recommended TRA Motorized Actuator
- Recommended TRB Motorized Actuator
- Recommended LTA Motorized Actuator
Resources & Downloads
Other
MKS EU ROHS3 - 426 436 Series(220 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-UGoniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-433Linear Stage, High-Performance, Low-Profile, Ball Bearings, 46 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-462-X-MManual Linear Stage, ULTRAlign, 25 mm Travel, Crossed-Roller, M4, M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-436Manual Linear Stage, Crossed-Roller Bearings, 50.8 mm Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-423Linear Stage, High-Performance, Low-Profile, 25 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-443-4Linear Stage, High-Performance, Low-Profile, Ball Bearings, 101.6 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DMH-1Digital Micrometer, 25.4 mm Travel, ±2 µm Accuracy | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25PPDMotorized Actuator, Miniature, 25mm Travel, Stepper, 25-pin D-Sub | In Stock | ||||
![]() | AJS100-1Adjustment Screw, 100 TPI, 25.4 mm Travel, Small Knob, Side Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DM-25LLockable Differential Micrometer, 25 mm Coarse, 0.2 mm Fine,11 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HR-13Micrometer Head, High Resolution, 0.5 µm Sensitivity, 13 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA25CCMotorized Actuator, Miniature, 25 mm Travel, DC Servo Motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |





















