Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing

The 360-90 Angle Bracket is a rigid 90° angled mounting plate with 1.0 inch separated slotted faces for use with either 1/4-20 or M6 threaded mounting bolts. The 90° angle is accurate to within ±2 arc min.
Slotted Bracket Faces for Universal Mounting
360 Series angle brackets feature slots on the mounting surfaces of each, as apposed to individual holes, separated by 1.0 in. for use with either 1/4-20 or M6 threaded mounting bolts. The M-360-90 features the same slots with 25 mm spacing for use with metric optical tables or breadboards.
Specifications
- Type90° Angle Bracket
- MaterialAluminum
- Thread Type1/4-20 (M6) Slot
Resources & Downloads
Other
360-90 RoHS Certificate(685.6 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 370-RCPost Clamp, 1.5 in. Diameter Gear Rack Posts, 1/4-20 Thread | In Stock | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 340-RCPost Clamp, 1.5 in. Diameter Posts, 1/4-20 Thread | In Stock | ||||
![]() | 423-MICLinear Stage Bundle, Three 423 Linear Stages with SM-25 Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 45Damped Optical Post, Mounting Base, 14 in. Height, 0.29 in. CLR | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |











