Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI

The SM-50 Vernier Micrometer is a standard drive for most Newport stages. The SM-50 has a 50 mm travel range and a 23 lb load capacity. The SM-50 has 0.5 mm pitch (50.8 TPI) threads and can be read directly in increments of 10 µm, with vernier reading of 1 µm.
Read Between the Lines
The Vernier scale allows measurement in between two of the increments on the main scale and therefore lets the user measure more precisely than what could be done by rough estimation. These micrometers have 0.5 mm pitch (50.8 TPI) threads and read directly in increments of 10 µm, with vernier reading of 1 µm.
Standard 9.5 mm Mounting Interface
All SM series micrometers have the same 9.5-mm mounting interface making them both interchangeable with other micrometers and compatible with the Newport stages listed below.
- ULTRAlign™ Precision Integrated Crossed-Roller Bearing Linear Stages
- ULTRAlign™ Precision XYZ Positioning Stages
- Extended Range Ball Bearing Linear Stages
- Extended Platform Crossed-Roller Bearing Stages
- Peg-Joining Linear Stages
- Quick-Mount Linear Stages
- Low-Profile Rotation Stages
- Anti-Backlash Goniometric Rotation Stages
Specifications
- TypeVernier Micrometer
- Travel Range50.0 mm
- Adjustment Screw Thread50.8 TPI
- Drive TypeKnob
- Graduations10 µm
- Axial Load Capacity102 N
- Vernier1 µm
- Sensitivity1.0 µm
- Drive Screw Pitch0.5 mm
- Mounting Threads3/8-40
- Mounting9.5 mm Shank
Resources & Downloads
Other
REACH Supplier Statement - SM Micrometer(507.7 kB, PDF) MKS EU RoHS3 - SM Vernier Micrometer(232.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443Linear Stage, High-Performance, Low-Profile, 2.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-433Linear Stage, High-Performance, Low-Profile, Ball Bearings, 46 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-443Linear Stage, High-Performance, Low-Profile, Ball Bearings, 50 mm, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436Manual Linear Stage, Crossed-Roller Bearings, 2.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-436Manual Linear Stage, Crossed-Roller Bearings, 50.8 mm Travel, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 25 mm Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 443-4Linear Stage, High-Performance, Low-Profile, 4.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-423-MICLinear Stage Bundle, Three M-423 Linear Stages with SM-25 Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-2Adjustment Screw, 100 TPI, 50.8 mm Travel, Small Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.51Micrometer Head, Standard Resolution, 51 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LTA-HSMotorized Actuator, High Speed, 50 mm Travel, 3/8-40 Thread | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 433Linear Stage, High-Performance, Low-Profile, 1.81 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 426Manual Linear Stage, Crossed-Roller Bearings, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436Manual Linear Stage, Crossed-Roller Bearings, 2.0 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 423Linear Stage, High-Performance, Low-Profile, 1.0 in. Travel, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 436AManual Linear Stage, Crossed-Roller Bearings, Aperture, 2.0 in. Travel, 1/4-20 |



















