Micrometer Head, Standard Resolution, 51 mm Travel, 23 lb. Load

Technical Specs

  • Type
    Micrometer
  • Travel Range
    51.0 mm  
  • Drive Type
    Knob
  • Graduations
    10 µm  
  • Axial Load Capacity
    102 N  
  • Sensitivity
    1.0 µm  
  • Mounting Threads
    M12x0.5