Micrometer Head, Standard Resolution, 63 mm Travel, 100 lb. Load

  • Type
    Micrometer
  • Travel Range
    63.0 mm  
  • Drive Type
    Knob
  • Graduations
    10 µm  
  • Axial Load Capacity
    454 N  
  • Sensitivity
    1.0 µm  
  • Mounting Threads
    M18x1.0