Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6

The 271 Lab Jack is uniquely designed to provide smooth, stable 44.5 mm height adjustment and a high 900 N load capacity. It features 1/4-20 threads on the top plate and M6 threads on the bottom plate, and can be slot mounted with either plate on the top.
Innovative Stable Mechanism
Conventional scissors and dual-pantograph jacks lift by decreasing the distance between crossed members and are inherently less stable at higher elevations. In contrast, Newport’s innovative design employs three orthogonal hinges that straighten to form a box, becoming more stable with increasing height. The side mounted height adjustment controls a stout drive screw connecting the pivot pins of the broad side hinges. The end hinge prevents tilting or swaying and ensures only vertical motion.
Metric and Imperial Threads Included
The 271 and 281 Lab Jacks are both English and Metric compatible. The top plate has an array of 1/4-20 tapped holes on 1 in. centers while the bottom plate has an array of M6 holes on 25 mm centers. Both the top and bottom plates have four clearance slots used for mounting the lab jack to optical tables.
Specifications
- Travel Range44.5 mm
- Load Capacity900 N
- Thread Type1/4-20 and M6
- Minimum Height63.5 mm
- Maximum Height108.0 mm
- Platform Size111.1 x 165 mm
- MaterialAluminum
- BearingsBushing
- Axes of TravelZ
- Drive LocationCenter drive
- Parallelism5 mrad over travel range
Resources & Downloads
Other
271 RoHS Certificate(0, PDF) REACH Supplier Statement - 271(188.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 281Lab Jack, 76 mm Travel, 6.5 x 9.5 in. Platform, 300 lb., 1/4-20 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-LGoniometric Stage, Lower, ±5°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PAC12AR.16Achromatic Lens, NIR, 25.0 mm Diameter, 100.0 mm EFL, 750-1550 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-GON65-UGoniometric Stage, Upper, ±10°, 65 x 65 x 30 mm, M3 & M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-50Vernier Micrometer, 50 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-EN86Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN80Vertical Linear Stage, Precision Ball Bearing, 0.5 in. Travel, 8-32 & 1/4-20 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 281Lab Jack, 76 mm Travel, 6.5 x 9.5 in. Platform, 300 lb., 1/4-20 and M6 | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL80Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-BPBase Plate, Fixed Height Platform, 10 in. x 6 in., (10) 1/4-20 CLR. | 4 Weeks | ||||
![]() | SA2-08X08Optical Breadboard Plate, Solid Aluminum, 8 x 8 in., 1 in. 1/4-20 Grid | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-8Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |




















