Lab Jack, Fast Travel, 105 mm Travel, 86 x 86 mm, 60 N, M3 and M4

The M-EN86 Fast Travel Lab Jack is a light-duty positioner with a 60 N load capacity. This lab jack is useful for 105 mm range positioning with high stability. For it's size, this lab jack has a significant amount of travel. Labjacks combine precision height adjustment in a stable design.
When choosing a labjack, be sure to consider the vertical travel requirements, the load to be positioned, and the size of the lab jack. Both the upper and lower mounting plates have identical threaded hole patterns that are compatible with many metric Newport products.
Vertical Adjustment From Either Side of Jack

The EN series lab jacks have adjustment knobs on both sides for better accessibility no matter what orientation it is mounted.
Specifications
- Travel Range105 mm
- Load Capacity60 N
- Thread TypeM3 and M4
- Minimum Height65 mm
- Maximum Height170 mm
- Drive Screw Pitch1.25 mm
- 3.5 µm
- Platform Size86 x 86 mm
- MaterialAlloy Steel
- BearingsBushing
- Axes of TravelZ
- Drive LocationCenter drive
- Deflection Under Load0.005 mm/N
- Parallelism5 mrad over travel range
- Weight1.85 kg
Resources & Downloads
Other
M-EL M-EN RoHS Certificate.pdf(116.9 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 271Lab Jack, 44.5 mm Travel, 4.375 x 6.5 in. Platform, 200 lb., 1/4-20 and M6 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EL80Lab Jack, Fast Travel, 60 mm Travel, 80 x 120 mm, 80 N Load, M4 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN40Lab Jack, Fast Travel, 42 mm Travel, 40 x 40 mm, 10 N Load, M3 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-ECR-80Lab Jack, 80 mm Diameter Rotating Plate, 101 to 131 mm Travel Range | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-EN60Lab Jack, Fast Travel, 70 mm Travel, 60 x 60 mm, 20 N Load, M3 | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 290-6Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-8Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 290-BPBase Plate, Fixed Height Platform, 10 in. x 6 in., (10) 1/4-20 CLR. | |||||
![]() | 338284Intermediate Adaptor Plate, 86 x 86 mm Square, PI86.01 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | FREE 2-day shipping on thousands of products on Newport.com Learn More |


















