About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Black Oxide Screw Kit, M6, Assortment, Qty 261


Black Oxide Screw Kit, M6, Assortment, Qty 261
Model: M-SK-M6A
Product Series Overview
Black Oxide Screw KitsM6 Black Oxide Screw Kit. Assortment of (261) Metric M6 socket head cap screws, set screws, nuts and washers. Screw lengths from 10 to 50 mm. Includes convenient storage box with labeled bins for easy identification.
Specifications
- TypeBlack Oxide Screw Set
- Thread TypeM6
- MaterialBlack Oxide Coated Steel
- Quantity261
- TypeBlack Oxide Screw Set
- Thread TypeM6
- MaterialBlack Oxide Coated Steel
- Quantity261
Resources & Downloads
Other
M-SK-M6A RoHS Certificate(281.5 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | M-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805 | UNIVERSAL | In Stock | ||||
![]() | M-SK-M4ABlack Oxide Screw Kit, M4, Assortment, Qty 249 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M5Black Oxide Screw Kit, Metric Socket Head Cap, Assortment, Qty 180 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16BBlack Oxide Screw Kit, Socket Head Cap, M6 x 16mm, Qty 100 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6.16ABlack Oxide Screw Kit, Set Screws, M6 x 16mm, Qty 100 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |







