Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Black Oxide Screw Kit, M4, Assortment, Qty 249

Specifications

  • Type
    Black Oxide Screw Set
  • Thread Type
    M4
  • Material
    Black Oxide Coated Steel
  • Quantity
    249  

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
Hex Nuts and WashersAW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
Mounting BridlesBR-UMounting Bridle, U Series to Optical Table
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Hex Nuts and Washers9921Adapter Washer, 1/4-20 (M6) to 8-32 (M4), Qty 25
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.40
Mounting BridlesM-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$59
Mounting BridlesM-BR4Mounting Bridle, M-UTR80 to M-MVN80, M-TGN80 or M-UMR8, 7.6 mm Height, Qty 4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$54

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Black Oxide Screw KitsM-SK-M6.16BBlack Oxide Screw Kit, Socket Head Cap, M6 x 16mm, Qty 100
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$35
Black Oxide Screw KitsM-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Black Oxide Screw KitsM-SK-M6.16ABlack Oxide Screw Kit, Set Screws, M6 x 16mm, Qty 100
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Black Oxide Screw KitsM-SK-M5Black Oxide Screw Kit, Metric Socket Head Cap, Assortment, Qty 180
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
Stainless Steel Screw KitsM-SK-ASocket Head Cap Screw Kit, Stainless Steel, M4 & M6, Qty 805
$135

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Magnetic-Base Beam Block-Tool HoldersBB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$44
Balldriver Allen WrenchesM-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$40
Balldriver Allen WrenchesM-BDHK-1Ball Driver Tool Set, Holder, Incudes 1.5, 2, 2.5, 3, 4, & (2) 5 mm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$111
Balldriver Allen WrenchesM-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37
Magnetic-Base Beam Block-Tool HoldersBB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$37

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
Black Oxide Screw KitsM-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75