Mounting Bridle, M-UTR80 to M-MVN80, M-TGN80 or M-UMR8, 7.6 mm Height, Qty 4

The M-BR4 Mounting Bridle secures round base components such as a SL, SK51, M-TTN80, M-UTR80 or VGM Series stages to a similar size linear and rotary positioning devices such as a M-MVN80, M-TGN80, M-BRM120 and M-MTM. Much like motor clamps, precision machined tabs on the steel bridles insert into a groove around the base of the component to be mounted. In some cases, the base plate of the component to be mounted must be removed for proper usage. M-BR4 bridles are sold in sets of four, and have a 0.30 inch height.
Resources & Downloads
2D Product Drawings
BR Series DWG-S(106.5 kB, PDF)
Other
M-BR4 RoHS Certificate(278.2 kB, PDF)
Related Products
Accessories
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-5Base Clamp, Adjustable-Height, Short, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BC-6Base Clamp, Adjustable-Height, Long, M6 Tapped Holes | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR62Mounting Bridle, SL or VGM Mounts to Metric Table, 100 mm, Qty 4 |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UTR80Manual Rotation Stage, Steel, 79 mm Diameter, 4° Fine Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UTR80Manual Rotation Stage, Steel, 79 mm Diameter, 4° Fine Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |









