Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches

The M-BDK-1 Ball driver® Allen Wrench Set includes six metric wrenches. Sizes include: 1.5, 2, 2.5, 3, 4, 5 mm. Ball driver® Allen Wrenches are made from high torque steel with a hardened ball tip for angled entry up to 25°. They are much faster to use than standard Allen wrenches and make tightening hard to reach screws simple. Ball drivers have a screwdriver handle for comfort and speed.
Specifications
- TypeBalldriver
Resources & Downloads
Other
M-BDK-1 RoHS Certificate(277.9 kB, PDF) M-BDK-1_RoHS2021.pdf(680.3 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPH-4Optical Post Holder, No Slip, 101.6 mm Height, 12.7 mm Posts, M6 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-19Precision Tweezers, 127 mm, Stainless Steel, Carbon Fiber Tips | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-5Ball Driver, 5 mm Hex, For M6 Socket Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9390-MHex Driver Set, Metric, Mounting Stand | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDH-1Ball Driver Tool Holder, Solid Aluminum, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | SK-NYT-832Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |














