Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10

Nylon Tip Set Screws. (Bag of 10) 8-32 by 0.25 inch length.
Specifications
- TypeNylon Tip Setscrew
- Thread Type8-32
- Length1/4 in.
- MaterialStainless Steel
- Quantity10
Resources & Downloads
Other
SK-NYT-832_RoHS2021.pdf(681.5 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9921Adapter Washer, 1/4-20 (M6) to 8-32 (M4), Qty 25 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR42Mounting Bridle, UTR80S to MVN80, TGN80 or UMR8, 0.22 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR3Mounting Bridle, UTR46 to MVN50 or UMR5, 0.26 in. Height, Qty 4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-10Black Oxide Screw Kit, Socket Head Cap, Assortment, Qty 180 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 | |||||
![]() | SK-25.75BBlack Oxide Screw Kit, Socket Head Cap, 1/4-20 x 0.75 inch, Qty 100 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDHK-1Tool Set, Ball driver Allen Wrench, 10 Ball Drivers and Aluminum Holder | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















