Tool Set, Ball driver Allen Wrench, 10 Ball Drivers and Aluminum Holder

The BDHK-1 Ball driver® Allen Wrench Set includes ten wrenches and a solid aluminum holder. Sizes include: 0.050, 1/16, 5/64, 3/32, 7/64, 1/8, 9/64, 5/32, & (2) 3/16 inch. Ball driver® Allen Wrenches are made from high torque steel with a hardened ball tip for angled entry up to 25°. They are much faster to use than standard Allen wrenches and make tightening hard to reach screws simple. Ball drivers have a screwdriver handle for comfort and speed. The ball driver holder is made from a solid block of aluminum so it won’t tip over when removing or inserting a wrench. Individually marked holes make selection of the correct wrench easier. No more searching for that lost wrench�simply pick up the entire set and bring it to your work area.
Specifications
- TypeBalldriver
Resources & Downloads
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BDHK-1Ball Driver Tool Set, Holder, Incudes 1.5, 2, 2.5, 3, 4, & (2) 5 mm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-FK-BLXL-Allen Wrench Set, Sizes: 1.5, 2, 2.5, 3, 4, 5, 6, 8, 10 mm, Metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-21/4-20 Cap and Set Screw Kit, Stainless Steel, Refillable, Qty 1165 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-LOptical Beam Block, Tool Holder, Magnetic-Base, Large | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BD-3/16Ball Driver, 3/16 in. Hex For 1/4-20 Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BD-5/64Ball Driver, 5/64 in. Hex, For 8-32 Set Screws | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FK-BLXL-Allen Wrench Set, Includes 12 Wrenches, Ball Tip Long End | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SK-NYT-832Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-ASocket Head Cap Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 805 |














