Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators

The M1 is an aperture version for 1 inch (25.4 mm) diameter optics. UPA-series adaptors, which are compatible with the M1 mount, allow other various sizes and types of optics to be securely held and positioned. Two precision 100-TPI adjustment screws are standard providing exceptionally smooth, high-resolution adjustment.
Affordable Mounts for Every Application
M Series mounts are the industry's lowest cost mount. They hold the most frequently used optic sizes and are available in a host of configurations including Full Aperture, Hex-Driven, Clear Edge, CenterPoint™, Side-Clamp, Platform, and V-Groove versions.
Horizontal Mounting
The M1 mirror mount has screw holes in the corner of the back plate allowing them to be horizontally mounted directly on a standard post or pedestal. This configuration lends itself to mounting beam splitting cubes using the
Superior Adjustability
All M-series mirror mounts have an angular range of ±4°. The mounts are equipped with 100-TPI precision adjustment screws, which provide greater adjustment sensitivity over mounts that offer 80-TPI adjusters. These 100-TPI adjustment threads facilitate more precise fine-tuning, which allow faster and more efficient alignment.
Super Hard Carbide Pads
Our 1” (25.4 mm) and 2” (50.8 mm) mirror mounts are designed with tungsten carbide kinematic pads, ensuring a highly stable and repeatable kinematic mechanism. The tungsten carbide material is exceptionally hard at 1800 HK (Knoop), when compared to the competitor's steel pads at only 280 HK.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveKnob
- Actuator LocksNo
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±4°
- Optic LoadingFront
- MaterialAluminum
- Knob, non-locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw
- Weight57 g
Resources & Downloads
Other
M1 RoHS Certificate(276.4 kB, PDF) M1_RoHS2021.pdf(677.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9891-MFlipper Optic Mount, 1.0 in. Optic Diameter, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620ER.2Silver Mirror, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-LH-1AFixed Lens Mount, Ø1.0 in. (25.4 mm), M4 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CGA-715Longpass Filter, Colored-Glass Alternative, 25.4 mm, 715 nm Cut-on | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-P100-PPlatform Optical Mount, Performa, 1.0 in., 2 Knob Adjustment, M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M1-PKMirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators, 10 Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1QMirror Mount, Lab Standard, Clear Edge, 1.0 in., 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M2Mirror Mount, Lab Standard, 2.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-AC2KMirror Mount, ULTIMA®, Center, 1.0 in., 2 Locking Knob Adjustment | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |

















