About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
45 Degree Mirror Holder, 25.4 mm Diameter


45 Degree Mirror Holder, 25.4 mm Diameter
Model: 9920
Product Series Overview
45-Degree Mirror MountsThe 9920 45° Mirror Adapter is ideal for beam splitting, periscopes, and general beam-steering applications with 1 in. mirrors. When the 45° adapter is used in a periscope, the beam stays centered on the mirror, simplifying alignment.
Specifications
- Optic Diameter25.4 mm
- Optic Diameter25.4 mm
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 9891-MFlipper Optic Mount, 1.0 in. Optic Diameter, M4 | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992445 Degree Mirror Holder, 50.8 mm Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9141-MPost Clamp, 25.4 mm Diameter Pedestals and Posts, M4 Thread | METRIC | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






