About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
45 Degree Mirror Holder, 50.8 mm Diameter


45 Degree Mirror Holder, 50.8 mm Diameter
Model: 9924
Product Series Overview
45-Degree Mirror MountsThe 9924 45-degree Mirror Adapter is ideal for beam splitting, periscopes, and general beam-steering applications with 2 in. mirrors. When the 45° adapter is used in a periscope, the beam stays centered on the mirror, simplifying alignment.
Specifications
- Optic Diameter50.8 mm
- Optic Diameter50.8 mm
Resources & Downloads
2D Product Drawings
9924rc_rev1a(482.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VIB320-1630Vibration Isolator, Mechanical, 16 lbs. (7.3 kg) to 30 lbs. (13.6 kg) | UNIVERSAL | In Stock | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | UNIVERSAL | In Stock | ||||
![]() | HVM-2uOptical Mount, Industrial, Vertical Drive, 2 in., 2 Locking Allen-Keys | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |









