Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys

The P200-AI28 PERFORMA™-i Optical Mounts has been optimized for industrial OEM applications requiring precise angular adjustment, high stability, and set, lock, and forget capability. Two tamper-resistant hex head precision 80 TPI integral adjustment screws provide high-resolution ±3° angular motion. Extra-stiff springs enhance long-term stability and provide greater protection against vibrations. Our patented thread pitch lock securely locks the adjustment screw with just a simple counter-clockwise turn, without influencing the position of the front plate of the mount. The front plate is anodized per MIL-8625C, type III, providing an ultra-hard bearing surface for the adjustment screws. We've tested this mount to over 200,000 turns of the adjustment screw with no degradation in performance. That’s well over 20 years of typical use. This PERFORMA™-i Aperture Optical Mount is for 2 inch (50.8 mm) diameter optics. It has three mounting holes per side to minimize rotation when you secure the mount and finger cutouts on the front plate to make inserting an optic easier.
Locking Allen-Key Adjusters
Performa-i Series industrial mounts feature Allen-key adjustments to save space and prevent unintended adjustment. A flexure lock is built into the mount body and exerts a tangential force on the screw to prevent rotation. Adjustment and locking actions are accomplished using a single tool from the same side of the mount.
Specifications
- TypeStandard
- MechanismKinematic
- Optic Diameter50.8 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread80 TPI
- θx, θy
- 3.0 arc sec
- Angular Range±3°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height38.1 mm
- Optic MountingSet Screw
- Weight155 g
Resources & Downloads
Other
P200-AI28_RoHS2021.pdf(682.4 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | P100-AI31Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 3 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-PI21Platform Optical Mount, PERFORMA-I, 2 x 2 in., 100 TPI, 2 Allen-Key | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U200-A2HMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PX-FM1Fixed Mirror Mount, PX Series, 1 in., Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 992045 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9922Tiny 45 Degree Mirror Holder, 12.7 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS050-F3Mirror Mount, Suprema®, 0.5 in., (3) 100-TPI Locking Allen-Key Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VIB320-1630Vibration Isolator, Mechanical, 16 lbs. (7.3 kg) to 30 lbs. (13.6 kg) | In Stock | ||||
![]() | 992445 Degree Mirror Holder, 50.8 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI28Mirror Mount, PERFORMA-i, 1.0 in., 80 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS100-F3HMirror Mount, Suprema®, 1.0 in, (3) 100-TPI Locking Hex-Broach Actuators | In Stock | ||||
![]() | CONEX-AG-PR100PPiezo Motor Rotation Stage, 1 in., Direct Encoder, Includes Controller | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More |





















