Platform Optical Mount, PERFORMA-I, 2 x 2 in., 100 TPI, 2 Allen-Key

  • Mechanism
    Kinematic
  • Platform Size
    50.8 x 50.8 mm
  • Number of Actuators
    2
  • Actuator Locks
    Yes
  • Adjustment Screw Thread
    100 TPI  
  • Adjustments
    θx, θy
  • Sensitivity
    3.8 arc sec
  • Angular Range
    ±4°
  • Material
    Anodized Aluminum
  • Drive Type
    Allen-Key, locking
  • Platform Thread
    1/4-20 (M6) CLR
  • Mounting Holes
    8-32 (M4) CLR