Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread

The SP-2 Precision Ground Stainless Steel Optical Post is 1/2 in. diameter with a 2.0 in. height. SP posts have an 8-32 tapped hole in one end and a 1/4-20 tapped hole in the other end. SP Series Posts are compatible with VPH and VPT Series Post Holders, or can be directly mounted to a table or breadboard.
Tapped Holes in Both Ends

SP Series Optical Mounting Posts are precision ground 0.5 in. diameter stainless steel optical posts. Each post has an 8-32 tapped hole in one end and a 1/4-20 tapped hole in the other end. Each optical mounting post is supplied with a 8-32 double-ended set screw for joining posts together to create customizable lengths. Different ends of the posts can also be connected with TA-8Q20-10 thread adapters.
Compatible With a Wide Variety of Optical Post Holders

These optical posts are compatible with a variety of 0.5 in. Optical Post Holders which lock posts in place over a range of the posts' lengths, giving a continuous and customizable height to the mounted component. Newport's post holder families feature innovative designs such as: a brake-shoe clamp to prevent the post from slipping while making adjustments, a quick-release cam-lock for easy locking of posts, a slotted-base to provide maximum placement flexibility and repeatability, kinematic indentations at the top of the base to allow repeatable rotational alignment, and magnetic bases.
Cross-Drilled Hole for Easy Tightening and Loosening

Posts that are 2 inches and taller feature a 0.1 in. diameter cross-drilled hole below the 8-32 end. By inserting a 5/64 in. hex wrench (or similar tool) into this hole, it can be used to rotate the post to tighten it into or loosen it from the optical table or breadboard more easily.
Specifications
- TypeOptical Post
- Diameter12.7 mm
- Height50.8 mm
- Thread Type8-32 and 1/4-20
- MaterialStainless Steel
- Pack Quantity1
Resources & Downloads
2D Product Drawings
SP Series Optical Posts Drawing(44.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BPH-2Optical Post Holder, Slotted-Base, 2.0 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-.75Optical Post, 0.75 in. Height, 0.5 in. Diameter, 8-32 & 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DJP-1Double-Jointed Utility Post, 0.5 in. Post, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRL-36Precision Optical Rail, 36.48 in. Length, 3.93 in. Width, 36 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-12Precision Optical Rail, 12.46 in. Length, 3.93 in. Width, 12 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRC-1Optical Rail Carrier, 1.0 in. Length, 1/4-20 Thread, PRL Series | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-24Precision Optical Rail, 24.28 in. Length, 3.93 in. Width, 24 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRC-3Optical Rail Carrier, 3.0 in. Length, 1/4-20 Thread, PRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4Optical Post Holder, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3-POptical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | CA-TOptical Post End Clamp, Right-Angle, 0.5 in. Post, 8-32 (M4) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M6Q20-10Thread Adaptor, M6 Male to 1/4-20 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | C-0.5Post Collar, 0.5 in. Diameter Optical Posts | In Stock | ||||
![]() | CA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CA-2Optical Post Clamp, Adjustable Angle, 0.5 in. Diameter Optical Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


























