Optical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts

The VPH-2-P Pedestal Base Post Holder has a spring-loaded brake shoe design which applies a constant force to 1/2 in. diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand. This post holder supports a minimum height of 2.0 in. and includes a stainless steel pedestal base adapter already attached for mounting to optical tables with a fork clamp. The base adds 0.188 in. to the standard height of each post.
Brake-shoe Design Offers Grip for Easy Adjusting
VPH Series optical post holders feature a unique, spring-loaded, brake shoe design to apply constant friction to optical posts during height adjustments for no-slip operation, before locking in place with its thumbscrew. Unlike typical spring-loaded post holders, the VPH Series holds posts in place even if the thumbscrew is partially or completely loosened. Moreover, the VPH Series' holding force is greater than typical spring-loaded screws. The result is easier, faster, and more reliable alignment of an optical experiment.
Two-Line Contact for Greater Stability

By using precision machining techniques to remove a small portion of the interior surface opposite the set screw of our VPH Series optical post holder, two lines of contact are created with a post when it is pushed in by the screw. These two lines of contact provide greater stability compared to a post held in place against another circular surface.
Versatile Mounting

Standard VPH post holders feature a 1/4-20 (M6) threaded hole at the bottom and therefore can be threaded directly into an optical table, or with a pedestal base adapter or slotted base (aluminum slotted base or stainless steel slotted base), be mounted anywhere on the optical table.
Specifications
- TypePedestal Base Post Holder
- Height55.6 mm
- Thread TypePedestal base
- MaterialAluminum
- Pack Quantity1
- Inside Diameter12.7
Resources & Downloads
2D Product Drawings
VPH-x-P WEB DWG.pdf(46.9 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-3-POptical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1-POptical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1.5-POptical Post Holder, Pedestal Base, 1.69 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-4-POptical Post Holder, Pedestal Base, 4.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SP-2Optical Post, 50.8 mm Height, 12.7 mm Diameter, M4 and M6 Threads | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-F-1.0Clamping Fork, 1.0 in. Diameter Pedestal, 1.0 in. Slot Length, 1/4-20 (M6) Slot | 3 Weeks |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPH-3-POptical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-1-POptical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-1.5Optical Post, 1.5 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-8Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-1Optical Post, 1.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












