Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Optical Post, 8 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread

Specifications

  • Type
    Optical Post
  • Diameter
    12.7 mm  
  • Height
    203 mm  
  • Thread Type
    8-32 and 1/4-20
  • Material
    Stainless Steel
  • Pack Quantity
    1  

Resources & Downloads

3D Product Models
Other
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsSP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$8.30
Post-Joining Angle ClampsCA-1Optical Post Clamp, Right-Angle, 0.5 in. Diameter Optical Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$20
0.5 in. Optical Mounting PostsSP-12Optical Post, 12 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.50
0.5 in. Optical Mounting PostsSP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$7.30
0.5 in. Optical Mounting PostsSP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
0.5 in. Optical Mounting PostsSP-10Optical Post, 10 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11.40
Standard Optical Post HoldersVPH-6Optical Post Holder, No Slip, 6.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
0.5 in. Optical Mounting PostsSP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30

Similar

Compare Description Drawings, CAD & Specs Avail. Price
0.5 in. Optical Mounting PostsSP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
0.5 in. Optical Mounting PostsSP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$6.30
0.5 in. Optical Mounting PostsSP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$7.30
0.5 in. Optical Mounting PostsSP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$8.30
0.5 in. Optical Mounting PostsSP-12Optical Post, 12 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.50

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Precision 100 mm Dovetail Optical RailsPRL-24Precision Optical Rail, 24.28 in. Length, 3.93 in. Width, 24 in. Scale
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$447
Precision 100 mm Dovetail Optical RailsPRL-12Precision Optical Rail, 12.46 in. Length, 3.93 in. Width, 12 in. Scale
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$303
Standard Optical Post HoldersVPH-6-POptical Post Holder, Pedestal Base, 6.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$33
Standard Optical Post HoldersVPH-6Optical Post Holder, No Slip, 6.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Precision 100 mm Dovetail Optical RailsPRC-3Optical Rail Carrier, 3.0 in. Length, 1/4-20 Thread, PRL Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$140
Precision 100 mm Dovetail Optical RailsPRC-1Optical Rail Carrier, 1.0 in. Length, 1/4-20 Thread, PRL Series
2 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$108
Precision 100 mm Dovetail Optical RailsPRL-36Precision Optical Rail, 36.48 in. Length, 3.93 in. Width, 36 in. Scale
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$536
Standard Optical Post HoldersVPH-4Optical Post Holder, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$21
Standard Optical Post HoldersVPH-4-POptical Post Holder, Pedestal Base, 4.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30