Optical Post Holder, No Slip, 4.0 in. Height, 0.5 in. Posts, 1/4-20

The VPH-4 Standard Optical Post Holder has a 4.0 in. height, and a spring-loaded brake shoe design which applies a constant force to 1/2 in. diameter optical posts even when the thumbscrew is loosened. This allows the orientation of an optical mount to be easily adjusted with one hand. This post holder is designed for standard posts, and has a 1/4-20 threaded hole in it's base.
Brake-shoe Design Offers Grip for Easy Adjusting
VPH Series optical post holders feature a unique, spring-loaded, brake shoe design to apply constant friction to optical posts during height adjustments for no-slip operation, before locking in place with its thumbscrew. Unlike typical spring-loaded post holders, the VPH Series holds posts in place even if the thumbscrew is partially or completely loosened. Moreover, the VPH Series' holding force is greater than typical spring-loaded screws. The result is easier, faster, and more reliable alignment of an optical experiment.
Two-Line Contact for Greater Stability
By using precision machining techniques to remove a small portion of the interior surface opposite the set screw of our VPH Series optical post holder, two lines of contact are created with a post when it is pushed in by the screw. These two lines of contact provide greater stability compared to a post held in place against another circular surface.
Versatile Mounting
Standard VPH post holders feature a 1/4-20 (M6) threaded hole at the bottom and therefore can be threaded directly into an optical table, or with a pedestal base adapter or slotted base (aluminum slotted base or stainless steel slotted base), be mounted anywhere on the optical table.
Specifications
- TypeOptical Post Holder
- Height101.6 mm
- Thread Type1/4-20
- MaterialAluminum
- Pack Quantity1
- Inside Diameter12.7
Resources & Downloads
Other
VPH-4 RoHS Certificate(283.8 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SP-4Optical Post, 4 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-6Optical Post, 6 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-3Optical Post, 3.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SP-2Optical Post, 2.0 in. Height, 0.5 in. Diameter, 8-32 and 1/4-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VPT-4Optical Post Holder, Translating, 4 - 4.64 in., 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPH-6Optical Post Holder, No Slip, 6.0 in. Height, 0.5 in. Posts, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More |













