Optical Rail Carrier, 3.0 in. Length, 1/4-20 Thread, PRL Series

The PRC-3 Carrier is are easy to use and is compatible with PRL Series dovetail rails. The rail/carrier system is designed to provide maximum versatility in minimum table space. This 3.5 inch wide carrier has 1/4-20 holes and may be removed or installed at any point on the rail. The aluminum carriers ride on extra-hard polymer pads, selected for low friction, resistance to cold flow, and long life. The overall nominal height of a carrier mounted on to a rail is 1.256 in. (31.9 mm). Convenient thumb-adjust lock knobs securely clamp the carriers in place anywhere on the rail.
Precision Dovetail Design for Sturdy Hold and Excellent Linearity
The PRL Series Precision Dovetail Optical Rail system maintains a low profile with its 3.93 in. (99.8 mm) wide base to provide a sturdy hold of carriers with a combined height of 1.26 in. (31.9 mm). The precision-machined, anodized aluminum dovetail construction provides smooth and easy-to-use carrier translation with a straightness of 0.001 in over 8 in. (25 µm over 25 cm).
Specifications
- TypeRail Carrier
- Thread Type1/4-20
- Height20.6 mm
- Length88.9 mm
- Width116.8 mm
- MaterialAluminum
Resources & Downloads
Other
MKS EU ROHS3 - PRX PRC Rail Carriers(223 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PRL-12Precision Optical Rail, 12.46 in. Length, 3.93 in. Width, 12 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRC-1Optical Rail Carrier, 1.0 in. Length, 1/4-20 Thread, PRL Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-24Precision Optical Rail, 24.28 in. Length, 3.93 in. Width, 24 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-36Precision Optical Rail, 36.48 in. Length, 3.93 in. Width, 36 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRL-6Precision Optical Rail, 6.56 in. Length, 3.93 in. Width, 6 in. Scale | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PRXRail Indexing Block, 0.5 in. (12.7 mm) Length, No Holes, PRL Series | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-25Vernier Micrometer, 25 mm Travel, 23 lb. Load Capacity, 50.8 TPI | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 360-90Angle Bracket, 90°, 1/4-20 (M6) Slots, 1 in. Spacing | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |












