About Newport Contacts & Locations Legal Information Supplier Information
- Language Selector
Double-Ended Set screw, 8-32, 0.75 in. Long, Qty10


Double-Ended Set screw, 8-32, 0.75 in. Long, Qty10
Model: 9923
Product Series Overview
Stainless Steel Set ScrewsThe 9923 Double Ended Setscrew has an 8-32 thread and Allen hex-key adjustments on both sides so you'll never inadvertently end up with a post or mirror mount with only the wrong side of the setscrew showing. You'll never have to grab a pair of pliers and ruin the threads of these screws. Bag of 10.
Specifications
- TypeDouble-Ended Setscrew
- Thread Type8-32
- Length3/4 in.
- Quantity10
- TypeDouble-Ended Setscrew
- Thread Type8-32
- Length3/4 in.
- Quantity10
Resources & Downloads
2D Product Drawings
DE-8M4-pt63-S(355.1 kB, PDF)
Related Products
Similar
| Compare | Description | Compatibility | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|---|
![]() | DE-M4-0.63Double-Ended Set Screw, M4, 15.9 mm Long, Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25.75ABlack Oxide Screw Kit, Set Screws, 1/4-20 x 0.75 inch, Qty 100 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-SSSet Screw Kit, Stainless Steel, 8-32 & 1/4-20, Qty 650 | UNIVERSAL | In Stock | ||||
![]() | SK-NYT-832Nylon Tip Screw Set, 8-32 x 0.25 inch, Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DE-8-0.63Double-Ended Set Screw, 8-32, 0.63 in. Long, Qty 10 | UNIVERSAL | In Stock ![]() FREE 2-day shipping on thousands of products on Newport.com Learn More |






