Mirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys

The U100-A2H ULTIMA® Clear Quadrant Mirror Mount offers unsurpassed functionality. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. Hard carbide pads enable smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. This optical mount for 1 inch (25.4 mm) diameter optics includes two 100 TPI locking hex actuators providing ±7° of tip/tilt adjustment. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
The Clear Edge Advantage
With the Clear Edge design, beams can be reflected from one mount to another at smaller incident angles (Φ) taking less space between the mounts (d). Clear Edge Mounts are also ideal for compensating for pulse dispersion effects through multiple reflections on Chirped Mirrors.
Locking Hex Adjustment Screws
ULTIMA Clear Edge Hex-Driven Mirror Mounts feature Allen-key adjustments to save space and prevent unintended adjustment. For long-term stability, Flexure lock is included in select models. The flexure lock built in the mount body, used for U50-AL and U50-AL1 models, and the flexure lock integrated in the adjuster’s bushing, used in U100 and U200 models, exert a tangential force on the adjustment screw to prevent rotation. Both adjustment and locking actions are accomplished using a single tool from the same side of the mount.
Replaceable Actuators
The ULTIMA's industry-standard clamp design (excluding the U50 models) allows many different types of actuators to be used to adjust the mirror position to meet the requirements for any application. Actuators can be replaced with ease by simply loosening two screws to allow the actuator to gently slide into and out of the mount. ULTIMA mounts are compatible not only with standard knob and hex-key adjustment screws, but also with micrometers and motorized actuators. See our Recommended Compatible Actuators in the Accessories section below.
Specifications
- TypePrecision
- MechanismKinematic
- Optic Diameter25.4 mm
- Number of Actuators2
- Actuator DriveAllen-Key
- Actuator LocksYes
- Adjustment Screw Thread100 TPI
- θx, θy
- 3.8 arc sec
- Angular Range±7°
- Actuator OrientationRight-handed
- Optic LoadingFront
- MaterialAluminum
- Allen-Key, locking
- Thread Type8-32 (M4) CLR
- Optical Axis Height25.4 mm
- Optic MountingSet Screw

Resources & Downloads
Other
U100-A2H RoHS Certificate(259.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A-LH-2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9884Mirror Mount, Pint-Sized, Corner, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9817-6-Ni-KMirror Mount, Stability, 1.0 in., Nickel Plated OEM, 3 Allen, Cleanroom | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1-HMirror Mount, OEM Standard, 1.0 in., 2 Hex Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock |
Vacuum Version
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A2H-V6Mirror Mount, ULTIMA®, Clear Edge, 1 in., (2) Locking Allen-Keys, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | U100-A-LH-2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys, Left-Handed | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1Kinematic Mirror Mount, Vertical Drive, 1.0 in., (2) 80-TPI Knob Adjusters | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | P100-AI21Mirror Mount, PERFORMA-i, 1.0 in., 100 TPI, 2 Locking Allen-Keys | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | HVM-1iMirror Mount, Industrial, Vertical Drive, 1 in., 2 Locking Allen-Keys, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | AJS100-0.5KAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob, Side Lock | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5K-NLAdjustment Screw, 100 TPI, 12.7 mm Travel, Large Knob | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5H-NLHex Adjustment Screw, 100 TPI, 12.7 mm Travel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AJS100-0.5HHex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12PPDMotorized Actuator, Miniature, 12 mm Travel, Stepper, 25-pin D-Sub | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TRA12CCMotorized Actuator, Miniature, 12 mm Travel, DC Servo motor | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | UPA1-.5Mirror Mount Adapter, 25.4 mm to 12.7 mm Diameter, For ULTIMA® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA1-.75Mirror Mount Adapter, 25.4 mm to 19.05 mm Diameter, For ULTIMA® | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-RM1ARotation Mount, Polarizer, 1 inch, For U100-A Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPATOThin Optics Adapter, 1.0 in. (25.4 mm) Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-45D145 Degree Mirror Holder, 25.4 mm Diameter | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-CH1Cube Beamsplitter Holder, 1.0 in. Cubes, For 1.0 in. Mirror Mounts | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | UPA-OMObjective Lens Adapter, RMS Thread, 1 inch Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |


























