Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Pint-Sized, Corner, 1.0 in., 3 Knobs

Specifications

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    3
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    8.8 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    25.4 mm  

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
New Focus Corner Mirror Mounts9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
M Series Hex-Driven Mirror MountsM1-HMirror Mount, OEM Standard, 1.0 in., 2 Hex Actuators
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$45
ULTIMA® Hex-Driven Clear Edge Mirror MountsU100-A2HMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154