Language Selector
Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Mirror Mount, Classic, Corner, 1.0 in., 3 Knobs

Specifications

  • Mechanism
    Kinematic
  • Optic Diameter
    25.4 mm
  • Number of Actuators
    3
  • Actuator Locks
    No
  • Adjustment Screw Thread
    80 TPI  
  • Adjustments
    z, θx, θy
  • Sensitivity
    4.4 arc sec
  • Angular Range
    ±4°
  • Optic Loading
    Front
  • Material
    Anodized Aluminum
  • Drive Type
    Knob, non-locking
  • Thread Type
    8-32 (M4) CLR
  • Optical Axis Height
    50.8 mm  
  • Weight
    166 g

Resources & Downloads

3D Product Models
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
New Focus Hex-Driven Corner Mirror Mounts9809-KMirror Mount, Classic, Corner, 1.0 in., 3 Allen-Keys
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154

Frequently Purchased Together

Compare Description Drawings, CAD & Specs Avail. Price
New Focus Corner Mirror Mounts9884Mirror Mount, Pint-Sized, Corner, 1.0 in., 3 Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$185
45-Degree Mirror Mounts992045 Degree Mirror Holder, 25.4 mm Diameter
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$51
Variable Neutral Density Filter MountsFR-CV-75ND Filter Rotator, Compact, 7.5 mm Hub, 8-32 and M4
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$74
SM Vernier Micrometer HeadsSM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$105