ND Filter Rotator, Compact, 7.5 mm Hub, 8-32 and M4

The FR-CV-75 provides rotational adjustment for any of Newport’s Circular Linear Variable ND Filters having a Ø7.5 mm inner diameter. The slim design minimizes blockage of the filter's clear aperture and, with its clamping thumbscrew design, it can accommodate filter thicknesses from 2 to 13 mm. This mount is unique in that it has both English (8-32) and metric (M4) post mounting threads clearly marked on its base. To prevent inadvertent rotation after adjustment, the FR-CV-75 incorporates a side-located locking screw.
Specifications
- Filter ShapeRound
- Filter Diameter127 mm
- Maximum Thickness7.5 mm
- Number of Filters1
- Filter TypeNeutral Density
- MechanismThumbscrew Clamp
- Mounting Threads8-32 and M4
- MaterialAnodized Aluminum
- Filter Size Circular or Square127 mm
Resources & Downloads
Other
FR-CV-75_RoHS2021.pdf(681.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 50FS04DV.4Neutral Density Filter, Circular Variable Metallic, UVFS, 50 mm, 0-4 OD | 5 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 100FS04DV.4Neutral Density Filter, Circular Variable Metallic, UVFS, 100 mm, 0-4 OD | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 50FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 50 mm, 0-2 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 100FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 100 mm, 0-2 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 25FS02DV.2Neutral Density Filter, Circular Variable Metallic, UVFS, 25 mm, 0-2 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SM-13Vernier Micrometer, 13 mm Travel, 9 lb. Load Capacity, 50.8 TPI | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 100FS01DV.1Neutral Density Filter, Circular Linear Variable, UVFS, 100 mm, 0-1 OD | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9809NFMirror Mount, Classic, Corner, 1.0 in., 3 Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 946ND Filter Rotator, 1.0 in. Hub, θXθY, Thumbscrew | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 941ND Filter Rotator, Compact, 1.0 in. Hub, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |










