ND Filter Rotator, Compact, 1.0 in. Hub, 1/4-20

The 941 Variable Neutral Density Filter Rotation Mount offers the widest possible aperture and provides basic mounting compatibility with posts, platforms and clamps. The spindle is integrated into a block with an array of tapped and clearance holes. Circular Variable Metallic Neutral Density Filters are sold separately.
Specifications
- Filter ShapeRound
- Filter Diameter127 mm
- Maximum Thickness25.4 mm
- Number of Filters1
- Filter TypeNeutral Density
- MechanismThumbscrew Clamp
- Mounting Threads8-32 and M4
- MaterialAnodized Aluminum
- Filter Size Circular or Square127 mm
Resources & Downloads
Other
941 RoHS Certificate(279.1 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-25ABlack Oxide Screw Kit, 1/4-20, Assortment, Qty 261 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-TAThread Adaptor Set, English | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BDK-1Ball Driver Allen Wrench Set, Includes 9 Ball drivers | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 946-MND Filter Rotator, 1.0 in. Hub, θXθY, Micrometer | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 946ND Filter Rotator, 1.0 in. Hub, θXθY, Thumbscrew | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 910ASpatial Filter, Compact, Five-Axis, XY θxθy 100TPI, Z 80TPI | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 910PH-10High-Energy Pinhole, Molybdenum, 10 µm, 0.875-20 Thread | FREE 2-day shipping on thousands of products on Newport.com Learn More |











