We offer a variety of mounts for circular linear variable ND filters with 7.5 mm or 25.4 mm inner diameters. Variable ND filters are sold separately.
- Stable, wobble-free ND filter hubs
- Fixed or pitch & yaw adjustable mounts
- Post or table-top mounting See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 946ND Filter Rotator, 1.0 in. Hub, θXθY, Thumbscrew | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 946-MND Filter Rotator, 1.0 in. Hub, θXθY, Micrometer | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 941ND Filter Rotator, Compact, 1.0 in. Hub, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FR-CV-75ND Filter Rotator, Compact, 7.5 mm Hub, 8-32 and M4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Compact Variable ND Filter Hubs
The FR-CV-75 provides rotational adjustment for any of the Circular Linear Variable ND Filters having a 7.5 mm inner diameter. It has both 8-32 and M4 mounting threads and a rotation lock.
The 941 is compatible with the Circular Variable Metallic Neutral Density Filters having a 1 inch inner diameter. It offers the widest possible aperture and provides basic mounting compatibility with posts, platforms and clamps. The spindle is integrated into a block with an array of tapped and clearance holes.
Mounts with Pitch & Yaw Adjustments
Models 946 and 946-M are precision kinematic mounts that provides angular adjustment of ±4° about each of two orthogonal axes to control the direction of the reflected beam from the face of the filter. The 946-M utilizes micrometers, instead of thumbscrews used in 946, for adjustment. They're compatible with variable neutral density filters with 1 inch inner aperture. An integrated pointer on the mounts indicates the setting of the graduated scale on the attenuator.