ND Filter Rotator, 1.0 in. Hub, θXθY, Micrometer

The 946-M Variable Neutral Density Filter Mount provides rotation as well as pitch/yaw adjustment for circular variable neutral density filters having a 1.0-in (25.4-mm) ID. SM-13 Micrometers provide angular adjustment of ±4° about each of two orthogonal axes to control the direction of the reflected beam from the face of the filter. An integrated pointer on the mount indicates the setting of the graduated scale on the attenuator.
Specifications
- Filter ShapeRound
- Filter Diameter127 mm
- Maximum Thickness25.4 mm
- Number of Filters1
- Filter TypeNeutral Density
- MechanismThumbscrew Clamp
- Mounting Threads1/4-20
- MaterialAnodized Aluminum
- Drive TypeMicrometer
- Pitch and Yaw Adjustment Range±4°
- Weight814 g
- Filter Size Circular or Square127 mm
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | BB-MOptical Beam Block, Tool Holder, Magnetic-Base, Medium | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-M6ABlack Oxide Screw Kit, M6, Assortment, Qty 261 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | AW-1Adaptor Washers, 1/4-20 (M6) to 8-32 (M4), Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SK-TAThread Adaptor Set, metric | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BDK-1Ball Driver Tool Set, Includes: 1.5, 2, 2.5, 3, 4 & 5 mm Wrenches | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 941ND Filter Rotator, Compact, 1.0 in. Hub, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 946ND Filter Rotator, 1.0 in. Hub, θXθY, Thumbscrew | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 50Q04AV.2ND Optical Filter, Circular Variable Metallic, UV Silica, 127 mm, 0.05-2.0 OD | In Stock |











